HUBBELL
HPS_ID_CRSM1_PRODIMAGE
HPS_ID_CRSM1_PRODIMAGE

BANDED SINGLE POSITION RECLOSER MOUNTING BRACKET

Brand:

Chance

Catalog ID:

CRSM1

Lightweight aluminum banded bracket support a single recloser on distribution pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket fits pole diametes of 7-3/4" to 12-1/4"
  • Pole offset distance is 9"
  • Includes 5/8" x 1-3/4" recloser mounting bolt
  • Spring retaing clips hold assembly intact before securing on pole
  • Band components are 6061-T6 aluminum with ASTM A-153 galvanized steel fasteners

Product details

General

Catalog Number

CRSM1

Material

6061-T6 Aluminum

Style

1 Position

Type

Bracket

UPC

096359526452

Dimensions

Distance From Pole

9 in

Weight

17.8 lb

Logistics

Carton Quantity

2

Pallet Quantity

36

Resources and downloads