HUBBELL
Image of C2060169 PIPE-MOUNTED SERVICE DEADEND BRACKET for 1-1/4in to 3in PIPE SIZE
Image of C2060169 PIPE-MOUNTED SERVICE DEADEND BRACKET for 1-1/4in to 3in PIPE SIZE

PIPE-MOUNTED SERVICE DEADEND BRACKET for 1-1/4in to 3in PIPE SIZE

Brand:

Chance

Catalog ID:

C2060169

Used as an attachment point on a service mast for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Open ended bolt slot permits installation without removing bolts
  • Includes two 3/8" x 4" carriage bolts
  • Fasteners and straps are galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060169

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bracket

UPC

096359014034

Dimensions

Dimensions

6.000 in x 5.500 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

6 in

Weight

0.92 lb

Width

5.5 in

Logistics

Pallet Quantity

1600

Resources and downloads