HUBBELL
HPS_PPHID_251117_PRODIMAGE
HPS_PPHID_251117_PRODIMAGE

PIPE-MOUNTED SERVICE DEADEND BRACKET for 1-1/4in to 2-1/2in PIPE SIZE

Brand:

Chance

Catalog ID:

DC12M1

Used as an attachment point on a service mast for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Open ended bolt slot permits installation without removing bolts
  • Includes two 3/8" x 3" carriage bolts
  • Fasteners and straps are galvanized steel per ASTM A-153

Product details

General

Catalog Number

DC12M1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bracket

UPC

096359369226

Dimensions

Distance From Pole

N/A

Weight

0.78 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

1200

Resources and downloads