HUBBELL
HPS_ID_PSC2080291_PRODIMAGE
* Representative image
HPS_ID_PSC2080291_PRODIMAGE

WALL-MOUNTED SERVICE DEADEND BRACKET

Brand:

Chance

Catalog ID:

DC13E1

Secured to a flat surface and used as an attachment point for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Attaches with two 1/2" lag screws or machine bolts
  • Second hole is slotted for 2" variability
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DC13E1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bracket

UPC

096359369233

Dimensions

Distance From Pole

N/A

Weight

1.24 lb

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings