HUBBELL
HPS_ID_C2110012_PRODIMAGE
HPS_ID_C2110012_PRODIMAGE

TRANSFORMER BRACKET ADAPTER PLATE used with STEEL BANDED STYLE TRANSFOMER BRACKETS for NEMA C LUG SPACING

Brand:

Chance

Catalog ID:

C2110012

Adapter plate intended for use with Hubbell steel banded type transfromer brackets. Two plates when used with two banded brackets allows the mounting of transformers with NEMA C lug spacing.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 5/8" x 1-3/4" square head machine bolts
  • Lug slots are 11/16" x 4" long
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2110012

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359014447

Dimensions

Distance From Pole

N/A

Weight

9.02 lb

Logistics

Pallet Quantity

160

Resources and downloads

Specifications

Sales Drawings