HPS_ID_C5M16_PRODIMAGE
* Representative image
HPS_ID_C5M16_PRODIMAGE
play

BRACKET, TRANSFORMER, BANDED CLUSTER, ALUMINUM

Brand:

Chance

Catalog ID:

C5M19

Aluminum Banded Transformer Cluster, for mounting one 3 through 100 kVa transformers. For transformers of 167 through 250 kVa with four position NEMA C lugs order adapter plate C321-A. Refer to chart for loading information.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per position
  • 18" = 1,950 lbs. maximum recommended per positon
  • 22" = 1,600 lbs. maximum recommended per position
  • 26" = 1,350 lbs. maximum recommended per position
  • For replacement bolts order two each P2160185P

Product details

General

EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Banded Pole Mount Bracket
UPC
096359244066

Dimensions

Distance From Pole
9 in
Weight
0.98 lb

Resources and downloads

Specifications

Videos

play
CHANCE Banded Transformer Bracket (VI0649)