HUBBELL
Image of C15M36C TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, 29in LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES
Image of C15M36C TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, 29in LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES
play

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, 29in LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

Brand:

Chance

Catalog ID:

C15M36C

Aluminum, banded style transformer bracket for mounting 3 transformers with 29" lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for mounting to transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 3,200 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 2,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,725 lbs. maximum recommended per phase for 3 simultaneous loads

Product details

General

Catalog Number

C15M36C

Material

6061-T6 Aluminum

Type

Banded Pole Mount Bracket

Dimensions

Distance From Pole

6 in

Resources and downloads

Specifications

Videos

play
CHANCE Banded Transformer Bracket