HUBBELL
Image of DT8C5 TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE, with NEMA A and B LUG SPACING
* Representative image
Image of DT8C5 TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE, with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE, with NEMA A and B LUG SPACING

Brand:

Chance

Catalog ID:

DT8C5

Welded Frame

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Rated for 5,000 lbs. maximum capacity per position simultaneous loading
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DT8C5

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359370550

Dimensions

Dimensions

33.000 in x 34.750 in x 16.875 in

Distance From Pole

N/A

Height

16.875 in

Length

33 in

Weight

105.4 lb

Width

34.75 in

Resources and downloads