HPS_ID_CEP18_PRODIMAGE
HPS_ID_CEP18_PRODIMAGE

PLATE, EXTENSION

Brand:

Chance

Catalog ID:

CEP18

Aluminum Extension Plate, used to increase the pole diameter range of any Hubbell aluminum banded transfromer cluster. Each catalog number includes an extension plate with bolt, two nuts and two washers.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

One CEP18 increase the transformer bracket pole diameter by 5"

Product details

General

EU RoHS Indicator
No
Material
Aluminum
UPC
096359245964

Dimensions

Distance From Pole
N/A
Weight
4.18 lb

Resources and downloads