HUBBELL
Image of CPEPKRD STUB POLE KIT for REGULAR DUTY MODEL PLATFORMS
* Representative image
Image of CPEPKRD STUB POLE KIT for REGULAR DUTY MODEL PLATFORMS

STUB POLE KIT for REGULAR DUTY MODEL PLATFORMS

Brand:

Chance

Catalog ID:

CPEPKRD

Extra pole kit fastenes to the underside of aluminum equipment platforms to provide a connection to a stub pole for increased platform strength capacity

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Kit includes everything needed to add one stub pole to heavy-duty platform
  • Fits 7" to 10" dia. poles
  • Attaches with two 3/4" through bolts
  • Material 6061-T6 aluminum

Product details

General

Catalog Number

CPEPKRD

Material

6061-T6 Aluminum

UPC

096359706694

Dimensions

Distance From Pole

N/A

Resources and downloads

Specifications