HUBBELL
Image of 260634910 REINFORCING STRAP for TYPE-S BRACKET
Image of 260634910 REINFORCING STRAP for TYPE-S BRACKET

REINFORCING STRAP for TYPE-S BRACKET

Brand:

Chance

Catalog ID:

260634910

Strap only for Type-S messenger suspension offset bracket. Can be ordered seperately or is included with assembly, catalog number C260520853.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • End holes are 11/16" diameter
  • 1/8" x 1-1/4" steel galvanized per ASTM A-153

Product details

General

Catalog Number

260634910

EU RoHS Indicator

No

UPC

096359463252

Dimensions

Distance From Pole

N/A

Weight

0.82 lb

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications

Sales Drawings