HUBBELL
HPS_ID_1SBH11PF_PRODIMAGE
HPS_ID_1SBH11PF_PRODIMAGE

Horizontal Line Post Insulator Standoff Bracket, 11"

Brand:

Chance

Catalog ID:

1SBH11PF

11" Heavy Duty Fiberglass Horizontal Line Post Insulator Standoff Bracket

  • Horizontal Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBH11PF

Description - End Fitting

Post Insulator

Strength Rating - Minimum Ultimate, Longitudinal (L)

1950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2200 lb

UPC

096359582076

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

11 in

Length

11 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

12.3 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads