HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 16"

Brand:

Chance

Catalog ID:

1SBM16H1

16" Medium Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Plastisol Coated Threads

  • Pin Type Insulator
  • 1" Plastisol Threads

Product details

General

Description - End Fitting
Horizonal Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1350 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1400 lb
UPC
096359067665

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
16 in
Length
16 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
5.7 lb

Logistics

Pallet Quantity
120
Standard Package
6