HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 20"

Brand:

Chance

Catalog ID:

1SBM20H4

20" Medium Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

  • Pin Type Insulator
  • 1.375" Lead Threads

Product details

General

Description - End Fitting
Horizonal Pin
EU RoHS Indicator
No
Material - Threads
1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1100 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1100 lb
UPC
096359067856

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
20 in
Length
20 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
6.2 lb

Logistics

Pallet Quantity
180
Standard Package
1