HPS_ID_2SBM36HH1_PRODIMAGE
* Representative image
HPS_ID_2SBM36HH1_PRODIMAGE

Horizontal Pin Standoff Bracket, 36" Two-Phase

Brand:

Chance

Catalog ID:

2SBH36HH4

36" Heavy Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

Product details

General

Description - End Fitting
Horizonal Pin
Material - Threads
1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
2000 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2550 lb
UPC
096359069058

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
36 in
Length
36 in
Mounting Bolt Spacing
  • 5 in
  • 6 in
  • 8 in
Weight
14.9 lb

Logistics

Standard Package
1