HUBBELL
HPS_ID_2SBM36HH1_PRODIMAGE
* Representative image
HPS_ID_2SBM36HH1_PRODIMAGE

Horizontal Pin Standoff Bracket, 36" Two-Phase

Brand:

Chance

Catalog ID:

2SBM36HH4

36" Medium Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

2SBM36HH4

Description - End Fitting

Horizonal Pin

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359069423

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

9.8 lb

Electrical Ratings

Phase

2-Phase

Logistics

Standard Package

1

Resources and downloads