HUBBELL
HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 12"

Brand:

Chance

Catalog ID:

1SBH12V2

Bracket, 12" Heavy Duty Single-Phase Vertical Pin Standoff

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBH12V2

Description - End Fitting

Vertical Pin

Material - Threads

Nylon

Strength Rating - Minimum Ultimate, Longitudinal (L)

2000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2550 lb

UPC

096359825661

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

10 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads