HPS_ID_3SBM3024VV1_PRODIMAGE
* Representative image
HPS_ID_3SBM3024VV1_PRODIMAGE

Vertical Pin Standoff Bracket, 40" 28" Three-Phase

Brand:

Chance

Catalog ID:

3SBM4028VV4

40" 28" Medium Duty Fiberglass Three-Phase Vertical Pin Standoff Bracket with 1.375" Lead Threads

Product details

General

Description - End Fitting
Vertical Pin
Material - Threads
1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1350 lb

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
40 in
Distance from Pole - Third Phase
28 in
Length
40 in
Mounting Bolt Spacing
8 in
Weight
19.4 lb

Logistics

Standard Package
5