HUBBELL
HPS_ID_2SBM30VV1_PRODIMAGE
* Representative image
HPS_ID_2SBM30VV1_PRODIMAGE

Vertical Pin Standoff Bracket, 48" Two-Phase

Brand:

Chance

Catalog ID:

2SBM48VV1

48" Medium Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Plastisol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

2SBM48VV1

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Plastisol

Strength Rating - Minimum Ultimate, Longitudinal (L)

675 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1125 lb

UPC

096359069591

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Length

48 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

14.5 lb

Electrical Ratings

Phase

2-Phase

Logistics

Pallet Quantity

30

Standard Package

3

Resources and downloads