HUBBELL
HPS_ID_2SBM30VV1_PRODIMAGE
* Representative image
HPS_ID_2SBM30VV1_PRODIMAGE

Vertical Pin Standoff Bracket, 72" Two-Phase

Brand:

Chance

Catalog ID:

2SBH72VV2

72" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Nylon Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

2SBH72VV2

Description - End Fitting

Vertical Pin

Material - Threads

Nylon

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1750 lb

UPC

096359735854

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

72 in

Length

72 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

28.9 lb

Electrical Ratings

Phase

2-Phase

Logistics

Pallet Quantity

24

Standard Package

1