HUBBELL
HPS_ID_3SBM3618SGL_PRODIMAGE
HPS_ID_3SBM3618SGL_PRODIMAGE

0° 1-Position Cutout / Arrester Standoff Bracket (No Hardware or Collars), 36" 18" 3-Phase

Brand:

Chance

Catalog ID:

3SBM3618SGL

36" 18" Medium Duty Fiberglass 0° 1-Position Cutout / Arrester 3-Phase Standoff Bracket (No Hardware or Collars)

  • Single position end fitting
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

Product details

General

Catalog Number

3SBM3618SGL

Description - End Fitting

1 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359652267

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

12.6 lb

Electrical Ratings

Phase

3-Phase

Logistics

Standard Package

5

Resources and downloads