HUBBELL
HPS_ID_1CSM210_PRODIMAGE
* Representative image
HPS_ID_1CSM210_PRODIMAGE

0° Communication Standoff Bracket, 24"

Brand:

Chance

Catalog ID:

1CSM240

24" Medium Duty Fiberglass 0° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 0° Angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1CSM240

Description - End Fitting

Communication clamp

Strength Rating - Minimum Ultimate, Longitudinal (L)

500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359592099

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

6.00 in - 8.00 in

Radius - FWDE Wrap-Around

1.5

Weight

5.4 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

84

Standard Package

1

Resources and downloads