HUBBELL
HPS_ID_1SBM15AMB_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMB_PRODIMAGE

5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"

Brand:

Chance

Catalog ID:

1SBM15CB

15" Medium Duty Fiberglass 5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • Single position end fitting - bolt included
  • 1.5" (medium duty) fiberglass rod
  • 5° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1SBM15CB

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359360131

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

15 in

Length

15 in

Mounting Bolt Spacing

8 in

Weight

4 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

180

Standard Package

6

Resources and downloads