HUBBELL
HPS_ID_1SBM15S_PRODIMAGE
* Representative image
HPS_ID_1SBM15S_PRODIMAGE

Suspension Standoff Bracket, 14"

Brand:

Chance

Catalog ID:

1SBM14S

14" Medium Duty Single-Phase Fiberglass Suspension Standoff Bracket

  • Conductor Mount Suspension Standoff
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM14S

Description - End Fitting

Suspension

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1600 lb

UPC

096359067597

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

14 in

Length

14 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.5 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads