HUBBELL
HPS_ID_6535_PRODIMAGE
HPS_ID_6535_PRODIMAGE
HPS_ID_6535_2_PRODIMAGE

CABLE GUARD, 1-1/8in x 8ft, STEEL, U-CABLE STYLE

Brand:

Chance

Catalog ID:

653112

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6538 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

Product details

General

Catalog Number

653112

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359073444

Dimensions

Dimensions

96.500 in x 1.375 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

96.5 in

Weight

6 lb

Width

1.375 in

Resources and downloads

Specifications

Sales Drawings