HUBBELL
HPS_ID_1118_PRODIMAGE
HPS_ID_1118_PRODIMAGE

INSULATOR, CABLE RACK

Brand:

Chance

Catalog ID:

1118

Cable Rack Insulator, white glazed for T-style type hook. 3 3/4" wide x 3" length along hook with 1 1/2" cable radius.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Dry-process porcelain
  • White glaze finish

Product details

General

Catalog Number

1118

EU RoHS Indicator

No

Material

Porcelain

UPC

096359068181

Dimensions

Distance From Pole

N/A

Length

3 in

Weight

1.1 lb

Width

3.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications

Sales Drawings