HUBBELL
HPS_ID_G5069_PRODIMAGE
HPS_ID_G5069_PRODIMAGE
HPS_ID_G5067_app_PRODIMAGE

Twineye® ANCHOR ROD BONDING CLAMP for 5/8in, 3/4in & 1in PISA RODS and 1in EXPANDING, CROSSPLATE & ROCK ANCHOR RODS

Brand:

Chance

Catalog ID:

G5069

Twineye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system

Product details

General

Catalog Number

G5069

Material

Aluminum

Style

Twineye®

UPC

096359038610

Dimensions

Dimensions

3.500 in x 1.680 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

3.5 in

Weight

0.39 lb

Width

1.68 in

Logistics

Pallet Quantity

4800

Resources and downloads

Specifications