HUBBELL
HPS_ID_C2PRAS_PRODIMAGE
HPS_ID_C2PRAS_PRODIMAGE
HPS_ID_C2PRSS_2_PRODIMAGE

DROP WIRE CLAMP, 2-PAIR CABLE, STAINLESS, SERRATTED SHIM

Brand:

Chance

Catalog ID:

C2PRSS

Attaches to hooks and span clamps to secure ends of 1-2 Pair communications service drops. Industry slang is P Clamp.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Body, serrated shim and wire bail are 5052-H23 aluminum
  • Rated for 555 lbs. per Telcordia specificaton GR-3174
  • Packaged as 2 clamps per bag, 25 bags per box and 8 boxes per master carton
  • Sold and priced per each, in master carton quantities of 400

Product details

General

Catalog Number

C2PRSS

Material

Stainless Steel (304)

Style

Serrated

UPC

096359527855

Dimensions

Dimensions

7.500 in x 0.800 in x 0.600 in

Distance From Pole

N/A

Height

0.6 in

Length

7.5 in

Weight

0.11 lb

Width

0.8 in

Certifications And Compliance

Industry Standard(s)

Telcordia GR-3174

Logistics

Pallet Quantity

20800

Resources and downloads

Specifications

Sales Drawings