HUBBELL
Image of C6PRAD DISCONTINUED - DROP WIRE CLAMP, 6-PAIR CABLE, ALUMINUM, DIMPLED SHIM
* Representative image
Image of C6PRAD DISCONTINUED - DROP WIRE CLAMP, 6-PAIR CABLE, ALUMINUM, DIMPLED SHIM
HPS_ID_C2PRSS_2_PRODIMAGE
Discontinued

DISCONTINUED - DROP WIRE CLAMP, 6-PAIR CABLE, ALUMINUM, DIMPLED SHIM

Brand:

Chance

Catalog ID:

C6PRAD

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • DISCONTINUED - SUGGESTED REPLACEMENT IS C6PRSD
  • Drop wire clamp for 6-pair cable
  • Body and dimpled shim are 5052-H23 aluminum
  • wWire bail is 430 stainless
  • Rated for 800 lbs. per Telcordia specificaton GR-3174
  • Packaged as 2 clamps per bag, 25 bags per box and 4 boxes per master carton
  • Sold and priced per each, in master carton quantities of 200

Product details

General

Catalog Number

C6PRAD

Material

Aluminum (5052-H32)

Style

Dimpled

UPC

096359527886

Dimensions

Distance From Pole

N/A

Weight

0.14 lb

Certifications And Compliance

Industry Standard(s)

Telcordia GR-3174

Logistics

Pallet Quantity

12800

Resources and downloads