HUBBELL
HUS_ID_EM-2DB-BL-01_PRODIMAGE
HUS_ID_EM-2DB-BL-01_PRODIMAGE

Ground Rod Clamp

Brand:

EMC

Catalog ID:

EM-2DB-BL-01

5⁄8" ground rod clamp, torque shear head at proper installation torque (nonremovable), anti-loosening device, accommodates #12–1/0 AWG

Two diameters allow for placement before or after the ground rod has been driven. (A peened-over ground rod is passed through the larger opening and secured in the smaller diameter.) Bronze material keeps corrosion to a minimum. UL & RUS listed

Torque shear head bolt provides proper installation torque, nonremovable tamper proof

Product details

General

Catalog Number

EM-2DB-BL-01

Material

Bronze

Dimensions

Dimensions

1.13 in x 0.62 in x 2.5 in

Height

2.5 in

Length

1.13 in

Weight

0.268 lb

Width

0.62 in

Conductor Related

Conductor Size

#12-1/0 AWG

Resources and downloads