WIRE ROPE CLIP, 1/2in STRAND SIZE

Brand:

Chance

Catalog ID:

6484

Install wire rope clips per applicable quidelines for deadending strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • In compliance with Fereral Specification FF-C-450, Type 1, Class 2
  • Galvanized steel

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359073321

Dimensions

Distance From Pole
N/A
Weight
0.33 lb

Logistics

Pallet Quantity
3000

Resources and downloads

Specifications