HUBBELL
HPS_ID_0352_PRODIMAGE
HPS_ID_0352_PRODIMAGE

SPOOL INSULATOR DEADEND CLEVIS, SWINGING STYLE

Brand:

Chance

Catalog ID:

0352

Clevis bracket for spool insulators used in secondary deadend applications attaches to ovaleye bolt. Minimum ultimate deadend strength is 4,000 lbs. Used with ANSI Class 53-2 or 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20

Product details

General

Catalog Number

0352

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359066903

Dimensions

Dimensions

6.500 in x 4.750 in x 3.25 in

Distance From Pole

N/A

Height

3.25 in

Length

6.5 in

Weight

1.52 lb

Width

4.75 in

Certifications And Compliance

RUS Listed Reference

s - Clevis, secondary swinging

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings