HUBBELL
HPS_PPHID_251017_PRODIMAGE
HPS_PPHID_251017_PRODIMAGE

SPOOL INSULATOR SECONDARY CLEVIS, CROSSARM MOUNTED

Brand:

Chance

Catalog ID:

8795

Clevis is installed around a crossarm with dimensions of 3" x 4". Bracket can be secured with a 1/2" carriage bolt through the arm or with a 3/8" lag screw.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Accepts ANSI 53-2 or 53-3 spool insulators
  • Material: Galvanized steel per ASTM A-153

Product details

General

Catalog Number

8795

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359075394

Dimensions

Distance From Pole

N/A

Height

3.63 in

Length

6.25 in

Weight

1.88 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings