HUBBELL
HUS_ID_T2070105_PRODIMAGE
HUS_ID_T2070105_PRODIMAGE
play

SPOOL INSULATOR SECONDARY CLEVIS, SAGGER STYLE

Brand:

Chance

Catalog ID:

T2070105

Clevis bracket for spool insulators used in secondary deadend applications. For use with ANSI Class 53-2 spool insulators. After insulator is installed, the metal tab is bent downward, securing the clevis pin in place. A cotter pin is supplied for use at discretion of the user. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 11/16" x 13/16" dia. mounting hole
  • 5/8" dia. clevis pin
  • Hot dip galvanized per ASTM A-153

Product details

General

Catalog Number

T2070105

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Sagger

Type

Insulated Secondary Clevis

UPC

096359057536

Dimensions

Dimensions

4.750 in x 5.750 in x 3.25 in

Distance From Pole

N/A

Height

3.25 in

Length

4.75 in

Weight

1.41 lb

Width

5.75 in

Logistics

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings

Videos

play
360° Image