HUBBELL
HPS_ID_DC33B1_alt1_PRODIMAGE
HPS_ID_DC33B1_alt1_PRODIMAGE
HPS_ID_DC33B1_alt2_PRODIMAGE

EXTENSION LINK, 10in LENGTH, 10,000lbs MINIMUM STRENGTH

Brand:

Chance

Catalog ID:

DC33B3

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 11/16" dia. link hole
  • 3/4" clevis opening
  • 5/8" dia. clevis pin
  • 3/16" x 1-1/4" steel galvanized per ASTM A-153

Product details

General

Catalog Number

DC33B3

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

10000 lb.

Type

Extensions

UPC

096359369301

Dimensions

Dimensions

11.500 in x 2.000 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

11.5 in

Weight

1.59 lb

Width

2 in

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings