HUBBELL
Image of PSDE781200 DISCONTINUED - BOLT, DOUBLE END, 7/8in x 12in, w/2 NUTS
* Representative image
Image of PSDE781200 DISCONTINUED - BOLT, DOUBLE END, 7/8in x 12in, w/2 NUTS
Discontinued

DISCONTINUED - BOLT, DOUBLE END, 7/8in x 12in, w/2 NUTS

Brand:

Chance

Catalog ID:

PSDE781200

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • DISCONTINUED - CONSIDER 14" PSDE781400
  • 5" thread length on each end
  • Includes two square nuts, one per end
  • Rated tensile strength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Catalog Number

PSDE781200

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359624370

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Distance From Pole

N/A

Length

12 in

Length - Threaded Area

5

Resources and downloads

Specifications