HUBBELL
Image of 7742 BOLT, SPOOL, SINGLE-UPSET, 5/8in x 10in
* Representative image
Image of 7742 BOLT, SPOOL, SINGLE-UPSET, 5/8in x 10in

BOLT, SPOOL, SINGLE-UPSET, 5/8in x 10in

Brand:

Chance

Catalog ID:

7742

Spool bolts are used to support a spool insulator in the horizontal position in secondary applications. Industry slang is Upset Bolt.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 4" thread length and cone pointed end
  • Overall length is 14-3/4"
  • Includes one square nut with cotter key
  • Rated cantilever load is 1,900 lbs.
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.31
  • RUS listed, q - Bolt, double upset

Product details

General

Catalog Number

7742

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Single Upset

UPC

096359074441

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

15.000 in x 1.750 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

15 in

Length - Threaded Area

4

Weight

1.5 lb

Width

1.75 in

Certifications And Compliance

RUS Listed Reference

bs - Bolt, single upset

Logistics

Pallet Quantity

1500

Resources and downloads