HUBBELL
1
* Representative image
1

MF TYPE CURVED LOCK NUT, 1in THREAD

Brand:

Chance

Catalog ID:

3515

Used with regular square nuts to create a vibration resistant fit. When the MF lock nut contacts the reqular nut, turn an additional 1/2 to 3/4's turn with wrench to firmly lock in place.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • For 1" diameter bolt, tapped 1-8-UNC
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ek - Locknut.

Product details

General

Catalog Number

3515

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359241805

Dimensions

Distance From Pole

N/A

Weight

0.1 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings