HUBBELL
Image of 55084P REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS
Image of 55084P REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS

REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS

Brand:

Chance

Catalog ID:

55084P

Regular square nut for 5/8" diameter bolt with 5/8-11-UNC threads.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

Product details

General

Catalog Number

55084P

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359072676

Dimensions

Dimensions

1.000 in x 1.000 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

1 in

Weight

0.1 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Pallet Quantity

20000

Resources and downloads

Specifications

Sales Drawings