HUBBELL
HPS_ID_DF6L250_PRODIMAGE
HPS_ID_DF6L250_PRODIMAGE
HPS_ID_508744_2_PRODIMAGE

SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 2-1/2in LONG

Brand:

Chance

Catalog ID:

DF6L250

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Thread length is 1-3/4"
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

DF6L250

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Fetter Drive with Regular Point

Type

Screws

UPC

096359369691

Dimensions

Diameter

0.38 in

Dimensions

2.750 in x 0.500 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

2.75 in

Length - Threaded Area

1.75

Weight

0.07 lb

Width

0.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.3

Logistics

Pallet Quantity

12000

Resources and downloads