HUBBELL
HPS_ID_DF1L3_PRODIMAGE
HPS_ID_DF1L3_PRODIMAGE

HEX HEAD LAG SCREW, 5/8in GIMLET THREAD x 4-1/2in LONG

Brand:

Chance

Catalog ID:

PSC2050528

Hex head lag screw, 5/8" diameter gimlet thread x 4 1/2" long with regular point. Thread length is 4". Galvanized per ASTM A-153.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Thread length is 2"
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

PSC2050528

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Gimlet Point

Type

Screws

UPC

096359568469

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Length

4.5 in

Length - Threaded Area

3

Weight

0.35 lb

Logistics

Carton Quantity

100

Pallet Quantity

6400

Resources and downloads

Specifications

Sales Drawings