HPS_ID_DF1L3_PRODIMAGE
HPS_ID_DF1L3_PRODIMAGE

HEX HEAD LAG SCREW, 1/4in GIMLET THREAD x 3in LONG

Brand:

Chance

Catalog ID:

DF1L3

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Thread length is 2"
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Style
Gimlet Point
Type
Screws
UPC
096359369578

Dimensions

Diameter
0.25 in
Distance From Pole
N/A
Length
3 in
Length - Threaded Area
2
Weight
0.03 lb

Logistics

Pallet Quantity
80000

Resources and downloads