HUBBELL
Image of 400285011 DISCONTINUED - WASHER, CURVED, 13/16in HOLE, 3-1/8in x 3-1/4in
* Representative image
Image of 400285011 DISCONTINUED - WASHER, CURVED, 13/16in HOLE, 3-1/8in x 3-1/4in
Discontinued

DISCONTINUED - WASHER, CURVED, 13/16in HOLE, 3-1/8in x 3-1/4in

Brand:

Chance

Catalog ID:

400285011

DISCONTINUED - REPLACED BY 6825. CATALOG NUMBER CHANGE ONLY. Washers protect the crushing of wood fibers under loading conditions.

  • DISCONTINUED - REPLACED BY 6825. CATALOG NUMBER CHANGE ONLY
  • Rectangular curved washer, 3-1/8" x 3-1/4" x 1/4" thick
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliance with CAO 6150 specification
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

400285011

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Washer

UPC

096359071129

Dimensions

Distance From Pole

N/A

Weight

0.65 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CAO Specification Number

6150

Logistics

Pallet Quantity

3600

Resources and downloads

Sales Drawings