HUBBELL
Image of PSC2050519 4in SQUARE FLAT WASHER for 1in BOLT SIZE, 1-1/16in HOLE
* Representative image
Image of PSC2050519 4in SQUARE FLAT WASHER for 1in BOLT SIZE, 1-1/16in HOLE

4in SQUARE FLAT WASHER for 1in BOLT SIZE, 1-1/16in HOLE

Brand:

Chance

Catalog ID:

PSC2050519

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 4" square x 1/4"
  • 1-1/16" diameter hole for 1" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PSC2050519

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 1/2 in

Type

Washer

UPC

096359494478

Dimensions

Bolt Size

1 in

Dimension - Hole Size inch

1-1/16 in

Distance From Pole

N/A

Weight

1.04 lb

Logistics

Carton Quantity

50

Resources and downloads

Specifications

Sales Drawings