WASHER, SPRING CLIP, 1in

Brand:

Chance

Catalog ID:

C2050438

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Spring clip washer with 1 1/16" diameter hole for 1" diameter bolt
  • Material stock size 1/4" thick x 1" wide
  • Hot dip galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Size
1/4 in x 1-3/4 in
Type
Lockwasher
UPC
096359571124

Dimensions

Bolt Size
1 in
Dimension - Hole Size inch
1-1/8 in
Distance From Pole
N/A
Weight
0.6 lb

Logistics

Carton Quantity
50
Pallet Quantity
2400

Resources and downloads