WASHER, SPRING CLIP, 7/8in

Brand:

Chance

Catalog ID:

C2050436

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Spring clip washer with 15/16" diameter hole for 7/8" diameter bolt
  • Material stock size 1/4" thick x 1" wide
  • Hot dip galvanized per ASTM A-153
  • RUS listed, aw - Washer, spring

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Size
1/4 in x 1-3/4 in
Type
Lockwasher
UPC
096359240617

Dimensions

Bolt Size
7/8 in
Dimension - Hole Size inch
1 in
Dimensions
3.875 in x 1.750 in x 1.125 in
Distance From Pole
N/A
Height
1.125 in
Length
3.875 in
Weight
0.7 lb
Width
1.75 in

Logistics

Pallet Quantity
2400