HUBBELL
HPS_ID_96KG12_PRODIMAGE
HPS_ID_96KG12_PRODIMAGE

BLACK, GROUND WIRE MOLDING, 1/2in x 8ft

Brand:

Chance

Catalog ID:

96KG12

U-shaped molding protects surface ground wires, lead wires and conductors. Flame retardant and easy to install.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Flame retardant and easy to install
  • Internal dimensions are 1/2" x 1/2"
  • Material: Black PVC

Product details

General

Catalog Number

96KG12

Material

Black PVC

Type

Ground Wire Molding

UPC

096359076322

Dimensions

Dimensions

96.000 in x 0.500 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

96 in

Weight

0.41 lb

Width

0.5 in

Logistics

Carton Quantity

100

Pallet Quantity

2000

Resources and downloads

Specifications

Sales Drawings