HUBBELL
Image of CTC12 THREADED, COPPER-BONDED GROUND ROD COUPLING, 1/2in
Image of CTC12 THREADED, COPPER-BONDED GROUND ROD COUPLING, 1/2in

THREADED, COPPER-BONDED GROUND ROD COUPLING, 1/2in

Brand:

Chance

Catalog ID:

CTC12

Ground rod couplings are used to connect two or more threaded ANSI/NEMA GR-1 compliant copper-bonded ground rods.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

In compliance with ANSI/NEMA GR-1 specification

Product details

General

Catalog Number

CTC12

EU RoHS Indicator

No

Material

Copper

UPC

096359369073

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Weight

0.39 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

5000

Resources and downloads