HUS_ID_8611_PRODIMAGE
HUS_ID_8611_PRODIMAGE
HUS_ID_8611_alt_PRODIMAGE

THREADED, GALVANIZED STEEL GROUND ROD COUPLING, 5/8in

Brand:

Chance

Catalog ID:

8611

Ground rod couplings are used to connect two or more threaded ground rods.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Material: 1/2" nominal schedule 80 pipe size
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359075080

Dimensions

Diameter
0.63 in
Distance From Pole
N/A
Weight
0.18 lb

Certifications And Compliance

RUS Listed Reference
ai - Rods, ground, sectional

Logistics

Pallet Quantity
9600

Resources and downloads