HPS_ID_C635880_2_PRODIMAGE
HPS_ID_C635880_2_PRODIMAGE

10mil COPPER-BONDED GROUND ROD, 1/2in x 8ft, THREADED ENDS

Brand:

Chance

Catalog ID:

C631380

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

Product details

General

Coating
10 mil Copperbonded
EU RoHS Indicator
No
Material
Steel
Tensile Strength
80000 lb.
UPC
096359365068

Dimensions

Diameter
0.5 in
Distance From Pole
N/A
Length
96 in
Weight
5.39 lb

Certifications And Compliance

Industry Standard(s)
NEMA GR-1

Logistics

Pallet Quantity
100